39.6.6.6 Mixed Dedicated Tx Buffers / Tx Queue
In this case the Tx Buffers section in the Message RAM is subdivided into a set of Dedicated Tx Buffers and a Tx Queue. The number of Dedicated Tx Buffers is configured by TXBC.NDTB bits (TXBC <21:16>). The number of Tx Queue Buffers is configured by TXBC.TFQS bits (TXBC <29:24>). In case TXBC.TFQS bits (TXBC <29:24>) is programmed to zero, only Dedicated Tx Buffers are used.
Tx prioritization:
- Scan all Tx Buffers with activated transmission request
- Tx Buffer with lowest Message ID gets highest priority and is transmitted next