39.6.6.5 Mixed Dedicated Tx Buffers / Tx FIFO
In this case the Tx Buffers section in the Message RAM is subdivided into a set of Dedicated Tx Buffers and a Tx FIFO. The number of Dedicated Tx Buffers is configured by TXBC.NDTB bits (TXBC <21:16>). The number of Tx Buffers assigned to the Tx FIFO is configured by TXBC.TFQS bits (TXBC <29:24>). In case TXBC.TFQS bits (TXBC <29:24>) is programmed to zero, only Dedicated Tx Buffers are used.
Tx prioritization:
- Scan Dedicated Tx Buffers and oldest pending Tx FIFO Buffer (referenced by TXFQS.TFGI bits (TXFQS <12:8>))
- Buffer with lowest Message ID gets highest priority and is transmitted next