37.10.4 Endpoint0 NAK Response Limit Registers

Table 37-77. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: NAKLIMIT0
Offset: 0x101B
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
    EP0NAKLIMIT[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – EP0NAKLIMIT[4:0] Endpoint0 NAK Limit bits.

The number of frames/microframes (Hi-Speed transfers) after which Endpoint 0 should time-out on receiving a stream of NAK responses.