37.10.1 USB Control Status Register Low for Endpoint0

Table 37-74. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: CSR0L
Offset: 0x1012
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 NAKTMOUTSTATUSPKTREQPKTERRORSETUPPKTRXSTALLTXPKTRDYRXPKTRDY 
Access R/W/HCR/W/HCR/W/HCR/W/HSR/W/HSR/W/HSRR 
Reset 00000000 

Bit 7 – NAKTMOUT NAK Time-out Control bit

ValueDescription
0Allow the endpoint to continue
1Endpoint 0 is halted following the receipt of NAK responses for longer than the time set by the NAKLIM<4:0> bits (USBICSR<28:24>)

Bit 6 – STATUSPKT Status Stage Transaction Control Bit

ValueDescription
0Do not perform a status stage transaction
1When set at the same time as the TXPKTRDY or REQPKT bit is set, performs a status stage transaction

Bit 5 – REQPKT IN Transaction Request Control Bit

ValueDescription
0Do not request an IN transaction
1Request an IN transaction. This bit is cleared when the RXPKTRDY bit is set.

Bit 4 – ERROR No Response Error Status bit

ValueDescription
0Clear this flag. Software must write a '0' to this bit to clear it.
1Three attempts have been made to perform a transaction with no response from the peripheral. An interrupt is generated.

Bit 3 – SETUPPKT Definition bit

ValueDescription
0Normal OUT token for the transaction bit 19
1When set at the same time as the TXPKTRDY bit is set, send a SETUP token instead of an OUT token for the transaction. This also clears the Data Toggle.

Bit 2 – RXSTALL STALL handshake received Status bit

ValueDescription
0Software clear of bit
1STALL handshake was received

Bit 1 – TXPKTRDY TX Packet Ready Control bit

ValueDescription
0No data packet is ready for transmit
1Data packet has been loaded into the FIFO. It is cleared automatically.

Bit 0 – RXPKTRDY RX Packet Ready Status bit

This bit is cleared by setting the SVCRPR bit.

ValueDescription
0No data packet has been received
1Data packet has been received. Interrupt is generated (when enabled) when this bit is set.