44.6.5.2 Dedicated Digital Comparator
Each of the four ADC modules has a dedicated Digital Comparator that can alert the application to the capture and conversion of input signals that match predefined criterion(s). When an input conversion produces a “hit” the flag INTFLAGn.CMPHIT is set, which can optionally fire the interrupt associated with ADCn if INTENSETn.CMPHIT is set. The index, k, of the input channel that produce the “hit” is identified in the INTENSETn.CMPINTID[3:0] field.
The Digital Comparator must be enabled by setting CMPCTRLn.CMPEN. Only those input channels that have the associated CHNCFG1n.CHNCMPENk bit set are included in the comparator scans.
The CMPCTRLn register supports these comparisons directly:
bit 29IEHIHI: Enable Comparison - High Limit, Active High:Setting this bit enables comparison events ADCMPHI ≤ ADC value
bit 28IEHILO: Enable Comparison - High Limit, Active Low:Setting this bit enables comparison events ADC value < ADCMPHI
bit 15IEBTWN: Enable Comparison - Active Between Limits:Setting this bit enables comparison events ADCMPLO ≤ ADC Value < ADCMPHI
bit 14IELOHI: Enable Comparison - Low Limit, Active High:Setting this bit enables comparison events ADCMPLO ≤ ADC Value
bit 13IELOLO: Enable Comparison - Low Limit, Active Low:Setting this bit enables comparison events ADC Value < ADCMPLO
Since setting more than one of the IE* bits produces a condition that is the and of all conditions enabled, it is not a recommended configuration.