44.6.2.4 Conversion Timing and Sampling Rate
If the period of CTL_CLK is TQ , then the period of the respective ADC_CLK module clock, TAD , is given by:
TAD = 2·ADCDIV·TQ .
The minimum ADC clock period is TAD = 2·TQ .
The maximum ADC throughput rate with NBITS of resolution, is:
Provided CTRLB.SWCNVEN=0:
Maximum Throughput rate FTPR = [ 1/ [(CORCTRL.SAMC+2)TAD + (NBITS+1)TAD] ] / #Active ADC Channels
Example:
(CORCTRL.SAMC=0x1, 12bit resolution and 2 AINx scan channels selected)
FTPR = [ 1/ (3TAD + 13TAD) ] / 2
= (1 / 16TAD) / 2
Important: The TAD clock must have the following
characteristics:
- TAD <= 75 MHz
- The highest value possible given the integer divisor relationship with the clock
sourceExamples are as follows:
- Clock Source TAD CLOCK(min.):
- 300 MHz to 75 MHz
- 200 MHz to 50 MHz
- 150 MHz to 75 MHz
- 120 MHz to 60 MHz
- 72 MHz to 72 MHz
- Clock Source TAD CLOCK(min.):