53.7 ADC Electrical Specifications

Table 53-8. ADC Conversion and Sample AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.6V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC Throughput Rates
ADC_57FTPR (1)Sample-Rate for ADC with SAMC = 4 (min)——2.5Msps12-bit resolution, Rsource Impedance ≤ 200 Ω
——2.857110-bit resolution, Rsource Impedance ≤ 250 Ω
——3.3333338-bit resolution, Rsource Impedance ≤ 300 Ω
——46-bit resolution, Rsource Impedance ≤ 400 Ω
Note:
  1. ADC Throughput Rate FTP = ((1 / ((TSAMP + TCNV) * TAD)) / (Number of user active analog inputs in use on the specific target ADC module)).
  2. Specification values assume only one AINx channel in use.