53.2 MCU Active PowerMCU Active Current Consumption DC Electrical Specifications
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | |||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Power Pin | Typ. (1) | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE (2,3) | MCU IDD in active mode | PLL_100_MHz | VDDIO = AVDD = 3.3V | 5 | 5 | mA | PLL runs at 100 MHz, uses XOSC with 48 MHz crystal as reference clock |
| APWR_3 | VDDREG = 3.3V | 19 | 62 | mA | ||||
| APWR_5 | DFLL _48_MHz | VDDIO = AVDD = 3.3V | 3 | 3 | mA | DFLL in open loop | ||
| APWR_7 | VDDREG = 3.3V | 9.5 | 45 | mA | ||||
| APWR_9 | XOSC _48_MHz | VDDIO = AVDD = 3.3V | 4 | 4 | mA | 48 MHz crystal | ||
| APWR_11 | VDDREG = 3.3V | 9.5 | 44 | mA | ||||
|
Note:
| ||||||||
Operating CONDITIONS
- VDDIO = 3.3V
- PLL_120_Mhz