53.3 MCU Idle Power

Table 53-4. MCU Idle Current Consumption DC Electrical Specifications
DC CHARACTERISTICS Standard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsClock/FreqPower PinTyp. (1)Max.UnitsConditions
IPWR_1IDD_IDLE (2)MCU IDD in Idle modePLL_100_MHz VDDIO = AVDD = 3.3V23mAPLL runs at 100 MHz, uses XOSC with 48 MHz crystal as reference clock
IPWR_3VDDREG = 3.3V748mA
IPWR_5DFLL _48_MHz VDDIO = AVDD = 3.3V22mADFLL in open loop
IPWR_7VDDREG = 3.3V3.440mA
IPWR_9XOSC _48_MHz VDDIO = AVDD = 3.3V23mA48 MHz crystal
IPWR_11VDDREG = 3.3V3.440mA
Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • No peripheral modules are operating (i.e., all peripherals inactive)
    • APB Peripheral bus clocks: default settings after reset
    • CMCC Cache disabled
    • MCU is running on Flash with automatic wait state
    • VREG_USB disabled
    • I/Os are inactive input mode with input trigger disabled
    • All clock generation sources disabled unless otherwise specified
    • WDT, CFD Clock Fail Detect disabled

Operating CONDITIONS

  • VDDIO = 3.3V
  • PLL_120_MHz
Figure 53-2. Power Consumption over Temperature in Idle Mode (Typical values for guidance only, not characterized over Process / voltage)