53.4 MCU Standby Power

Table 53-5. MCU standby Current Consumption DC Electrical Specifications
DC CHARACTERISTICS Standard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsPower PinTyp. (1)Max.UnitsConditions
SPWR_1IDD_STANDBY (2)MCU IDD in Standby mode w/VDDCORE_x = 0.8V VDDIO = AVDD = 3.3V0.50.9mAFull System RAM retained (PM.STDBYCFG.RAMCFG = 0x0),

RAM Low= Power mode disabled (PM.STDBYCFG.LPRAM = 0x0),

Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVSTDBY = 0x1)

SPWR_3VDDREG = 3.3V1.522mA
SPWR_5 VDDIO = AVDD = 3.3V0.50.9mA32 Kb System RAM retained (PM.STDBYCFG.RAMCFG = 0x1),

RAM Low- Power mode disabled (PM.STDBYCFG.LPRAM = 0x0),

Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVSTDBY = 0x1)

SPWR_7VDDREG = 3.3V1.520mA
SPWR_9 VDDIO = AVDD = 3.3V0.50.9mAFull System RAM retained (PM.STDBYCFG.RAMCFG = 0x0),

RAM Low= Power mode enabled (PM.STDBYCFG.LPRAM = 0x1),

Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVSTDBY = 0x1)

SPWR_11VDDREG = 3.3V1.519mA
SPWR_13MCU IDD in Standby mode w/VDDCORE_x = 1.2V VDDIO = AVDD = 3.3V0.51mAFull System RAM retained (PM.STDBYCFG.RAMCFG = 0x0),

RAM Low Power mode disabled (PM.STDBYCFG.LPRAM = 0x0),

Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVSTDBY = 0x0)

SPWR_15VDDREG = 3.3V1.538mA
SPWR_17 VDDIO = AVDD = 3.3V0.51mA32 Kb System RAM retained (PM.STDBYCFG.RAMCFG = 0x1),

RAM Low- Power mode disabled (PM.STDBYCFG.LPRAM = 0x0),

Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVSTDBY = 0x0)

SPWR_19VDDREG = 3.3V1.536mA
SPWR_21 VDDIO = AVDD = 3.3V0.51mAFull System RAM retained (PM.STDBYCFG.RAMCFG = 0x0),

RAM Low- Power mode enabled (PM.STDBYCFG.LPRAM = 0x1),

Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVSTDBY = 0x0)

SPWR_23VDDREG = 3.3V1.535mA
Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • No peripheral modules are operating, unless specified (i.e. all peripherals inactive)
    • APB Peripheral bus clocks: default settings after reset
    • CMCC Cache disabled
    • MCU is running on Flash with automatic wait state
    • VREG_USB disabled
    • I/Os are inactive input mode with input trigger disabled
    • All clock generation sources disabled unless otherwise specified
    • WDT, CFD Clock Fail Detect disabled

Operating CONDITIONS

  • VDDIO = 3.3V
  • VDDCORE = 0.8V
Figure 53-3. Power Consumption over Temperature in STANDBY Mode, VDDCORE = 0.8V (Typical values for guidance only, not characterized over Process / voltage)

Operating CONDITIONS

  • VDDIO = 3.3V
  • VDDCORE = 1.2V
Figure 53-4. Power Consumption over Temperature in Standby Mode, VDDCORE = 1.2V (Typical values for guidance only, not characterized over Process/voltage)