6.1.1 Device Features Not Supported
For devices with the listed features, these features are NOT supported:
- DMA trap on write collision (in the event of simultaneous write to DPSRAM address/peripheral address by CPU and DMA channel)
- Oscillator switching
- Ultra Low Power Wake Up Enable (ULPWUE)
- Weak pull-ups on ports