1.5 Simulator Information by Device
To find the debug features by device list, in MPLAB X IDE select Help>Release Notes>Debug Features Support>Simulator Debug Features by Device.
To find the peripheral support by device list, in MPLAB X IDE select Help>Release Notes>Debug Features Support>Simulator Peripheral Support by Device.
To find peripheral support for a single device, in MPLAB X IDE open the Dashboard window. For a project that uses the Simulator as a debugger, click on “Click for Simulator Peripherals” to open the Simulator Peripherals window. This list applies to the project device.