6.3.5 PIC16C717
- General Limitations
- IOCB does not control interrupt on change bits.
Only Port B pins set in the IOCB register should cause an interrupt on change. However, any Port B pin change will cause this interrupt.
Only Port B pins set in the IOCB register should cause an interrupt on change. However, any Port B pin change will cause this interrupt.