12.1.1.1 Cortex M0+ Peripherals
- System Control Space (SCS)
- The processor provides debug through registers in the SCS. Refer to the Cortex-M0+ Technical Reference Manual for details (www.arm.com)
- Nested Vector
Interrupt Controller (NVIC)
- External interrupt signals connect to the NVIC, and the NVIC
prioritizes the interrupts. Software can set the priority of each
interrupt. The NVIC and the Cortex-M0+ processor core are closely
coupled, providing low latency interrupt processing and efficient
processing of late arriving interrupts. Refer to the Cortex-M0+
Technical Reference Manual for details (www.arm.com).Note: When the CPU frequency is much higher than the APB frequency it is recommended to insert a memory read barrier after each CPU write to registers mapped on the APB. Failing to do so in such conditions may lead to unexpected behavior such as re-entering a peripheral interrupt handler just after leaving it.
- External interrupt signals connect to the NVIC, and the NVIC
prioritizes the interrupts. Software can set the priority of each
interrupt. The NVIC and the Cortex-M0+ processor core are closely
coupled, providing low latency interrupt processing and efficient
processing of late arriving interrupts. Refer to the Cortex-M0+
Technical Reference Manual for details (www.arm.com).
- System Timer
(SysTick)
- The System Timer is a 24-bit timer clocked by CLK_CPU that extends the functionality of both the processor and the NVIC. Refer to the Cortex-M0+ Technical Reference Manual for details (www.arm.com).
- System Control Block (SCB)
- The System Control Block provides system implementation information, and system control. This includes configuration, control, and reporting of the system exceptions. Refer to the Cortex-M0+ Devices Generic User Guide for details (www.arm.com)
- Micro Trace Buffer (MTB)
- The CoreSight MTB-M0+ (MTB) provides a simple execution trace capability to the Cortex-M0+ processor. Refer to section MTB-Micro Trace Buffer and the CoreSight MTB-M0+ Technical Reference Manual for details (www.arm.com).