47.2 General Operating Ratings - 105°C
The device must operate within the ratings listed below in
order for all other electrical characteristics and typical characteristics of the device to be
valid.
| Symbol | Description | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|
| VDDIN | Power supply voltage | 1.62 | 3.3 | 3.63 | V |
| VDDIO | IO Supply Voltage | 1.62 | 3.3 | 3.63 | V |
| VDDANA | Analog supply voltage | 1.62 | 3.3 | 3.63 | V |
| TA | Temperature range | -40 | 25 | 105 | °C |
| TJ | Junction temperature | - | - | 120 | °C |
CAUTION: In debugger cold-plugging mode, NVM erase operations are not protected by
the BOD33 and BOD12. NVM erase operation at supply voltages below specified minimum can cause
corruption of NVM areas that are mandatory for correct device behavior.