47.3 Power Consumption
The values in this section are measured values of power
consumption under the following conditions, except where noted:
- Operating
Conditions
- VVDDIN = 3.3V or 1.8V
- For VDDIN=1.8V, CPU is running on Flash with 3 wait states
- For VDDIN=3.3V, CPU is running on Flash with 1 wait state in PL0 and 2 wait states in PL2.
- Low power cache is enabled
- BOD33 is disabled
- Oscillators
- XOSC (crystal oscillator) stopped
- XOSC32K (32KHz crystal oscillator) running with external 32KHz crystal
- When in active Performance Level 2 (PL2) mode, DFLL48M is running at 48MHz and using XOSC32K as reference
- When in active PL0 mode, the internal Multi RC Oscillator is running at specified frequency
- Clocks
- DFLL48M used as main clock source when in PL2 mode. In PL0 mode, OSC16M used at 4, 8, or 12MHz
- Clock masks and dividers at reset values: All AHB & APB clocks enabled, CPUDIV=1, BUPDIV=8, LPDIV=1
- I/Os are configured in Digital Functionality Disabled mode
| Mode | Conditions | Regulator | PL | Clock | Vcc | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|---|---|
| ACTIVE | COREMARK | LDO | PL0 | OSC 12MHz | 1.8V | Max at 105°C Typ at 25°C | 77 | 118 | µA/MHz |
| 3.3V | 79 | 125 | |||||||
| OSC 8MHz | 1.8V | 80 | 149 | ||||||
| 3.3V | 82 | 154 | |||||||
| OSC 4MHz | 1.8V | 89 | 231 | ||||||
| 3.3V | 92 | 238 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 93 | 105 | |||||
| 3.3V | 95 | 109 | |||||||
| BUCK | PL0 | OSC 12MHz | 1.8V | 47 | 75 | ||||
| 3.3V | 32 | 52 | |||||||
| OSC 8MHz | 1.8V | 50 | 95 | ||||||
| 3.3V | 34 | 66 | |||||||
| OSC 4MHz | 1.8V | 57 | 146 | ||||||
| 3.3V | 42 | 105 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 67 | 79 | |||||
| 3.3V | 40 | 48 | |||||||
| FIBO | LDO | PL0 | OSC 12MHz | 1.8V | 76 | 121 | |||
| 3.3V | 78 | 125 | |||||||
| OSC 8MHz | 1.8V | 79 | 149 | ||||||
| 3.3V | 81 | 153 | |||||||
| OSC 4MHz | 1.8V | 89 | 230 | ||||||
| 3.3V | 91 | 238 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 94 | 107 | |||||
| 3.3V | 95 | 108 | |||||||
| BUCK | PL0 | OSC 12MHz | 1.8V | 47 | 77 | ||||
| 3.3V | 31 | 52 | |||||||
| OSC 8MHz | 1.8V | 50 | 94 | ||||||
| 3.3V | 34 | 65 | |||||||
| OSC 4MHz | 1.8V | 57 | 146 | ||||||
| 3.3V | 42 | 104 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 67 | 80 | |||||
| 3.3V | 40 | 48 | |||||||
| ACTIVE | WHILE1 | LDO | PL0 | OSC 12MHz | 1.8V | Max at 105°C Typ at 25°C | 60 | 105 | µA/MHz |
| 3.3V | 62 | 108 | |||||||
| OSC 8MHz | 1.8V | 63 | 133 | ||||||
| 3.3V | 65 | 137 | |||||||
| OSC 4MHz | 1.8V | 72 | 214 | ||||||
| 3.3V | 75 | 221 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 73 | 86 | |||||
| 3.3V | 73 | 87 | |||||||
| BUCK | PL0 | OSC 12MHz | 1.8V | 38 | 67 | ||||
| 3.3V | 26 | 46 | |||||||
| OSC 8MHz | 1.8V | 40 | 84 | ||||||
| 3.3V | 29 | 60 | |||||||
| OSC 4MHz | 1.8V | 47 | 136 | ||||||
| 3.3V | 36 | 99 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 52 | 63 | |||||
| 3.3V | 31 | 39 | |||||||
| IDLE | PL0 | OSC 12MHz | 1.8V | 17 | 45 | ||||
| 3.3V | 13 | 33 |
Note: 1. These values are based on
characterization.
| Mode | Conditions | Regulator Mode | Vcc | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|
| STANDBY | PD0, PD1, PD2 in retention state | LPEFF Disable | 1.8V | 25°C | 1.3 | 3.1 | µA |
| 105°C | 65.8 | 142 | |||||
| LPEFF Enable | 3.3V | 25°C | 1.2 | 2.7 | |||
| 105°C | 46.7 | 99.3 | |||||
| BUCK with STDBPL0 | 1.8V | 25°C | 1.3 | 2.7 | |||
| 105°C | 45.0 | 95.8 | |||||
| 3.3V | 25°C | 1.1 | 2.3 | ||||
| 105°C | 34.0 | 74.1 | |||||
| PD0, PD1, PD2 in retention state with RTC running on OSCULP32K | LPEFF Disable | 1.8V | 25°C | 1.5 | 3.2 | ||
| 105°C | 66.0 | 142 | |||||
| LPEFF Enable | 3.3V | 25°C | 1.4 | 2.9 | |||
| 105°C | 46.7 | 99.6 | |||||
| BUCK with STDBPL0 | 1.8V | 25°C | 1.4 | 2.8 | |||
| 105°C | 45.0 | 95.8 | |||||
| 3.3V | 25°C | 1.2 | 2.4 | ||||
| 105°C | 34.0 | 74.2 | |||||
| PD1, PD2 in retention state and PD0 in active state | LPEFF Disable | 1.8V | 25°C | 1.6 | 3.6 | ||
| 105°C | 76.2 | 166 | |||||
| LPEFF Enable | 3.3V | 25°C | 1.4 | 3.2 | |||
| 105°C | 52.7 | 113 | |||||
| BUCK with STDBPL0 | 1.8V | 25°C | 1.4 | 3.1 | |||
| 105°C | 51.4 | 112 | |||||
| 3.3V | 25°C | 1.3 | 2.6 | ||||
| 105°C | 38.1 | 85 | |||||
| PD2 in retention state and PD0, PD1 in active state | LPEFF Disable | 1.8V | 25°C | 2.3 | 5.6 | ||
| 105°C | 129 | 279 | |||||
| LPEFF Enable | 3.3V | 25°C | 2.0 | 4.8 | |||
| 105°C | 80.0 | 250 | |||||
| BUCK with STDBPL0 | 1.8V | 25°C | 2.0 | 4.7 | |||
| 105°C | 84.5 | 176 | |||||
| 3.3V | 25°C | 1.6 | 3.5 | ||||
| 105°C | 56.7 | 125 | |||||
| STANDBY | PD0, PD1, PD2 in active state | LPEFF Disable | 1.8V | 25°C | 3.3 | 7.9 | µA |
| 105°C | 194 | 412 | |||||
| LPEFF Enable | 3.3V | 25°C | 2.8 | 6.3 | |||
| 105°C | 165 | 391 | |||||
| BUCK with STDBPL0 | 1.8V | 25°C | 2.7 | 6.4 | |||
| 105°C | 120 | 254 | |||||
| 3.3V | 25°C2.0 | 4.6 | |||||
| 105°C | 79.5 | 169 | |||||
| BACKUP | powered by VDDIN VDDIN+VDDANA+VDDIO consumption | 1.8V | 25°C | 0.5 | 0.9 | µA | |
| 105°C | 10.0 | 23.2 | |||||
| 3.3V | 25°C | 0.6 | 1.2 | ||||
| 105°C | 13.2 | 31.8 | |||||
| powered by VDDIN VBAT consumption | 1.8V | 25°C | -0.002 | 0.004 | |||
| 105°C | 0.03 | 0.07 | |||||
| 3.3V | 25°C | 0.01 | 0.03 | ||||
| 105°C | 0.06 | 0.16 | |||||
| powered by VDDIN with RTC running VDDIN+VDDANA+VDDIO consumption | 1.8V | 25°C | 0.5 | 0.9 | |||
| 105°C | 10.1 | 23.3 | |||||
| 3.3V | 25°C | 0.7 | 1.2 | ||||
| 105°C | 13.3 | 31.9 | |||||
| powered by VDDIN with RTC running VBAT consumption | 1.8V | 25°C | 0.000 | 0.005 | |||
| 105°C | 0.03 | 0.07 | |||||
| 3.3V | 25°C | 0.008 | 0.018 | ||||
| 105°C | 0.05 | 0.15 | |||||
| powered by VBAT VDDIN+VDDANA+VDDIO consumption | 1.8V | 25°C | 0.1 | 0.3 | |||
| 105°C | 6.3 | 13.2 | |||||
| 3.3V | 25°C | 0.2 | 0.5 | ||||
| 105°C | 9.6 | 21.4 | |||||
| powered by VBAT VBAT consumption | 1.8V | 25°C | 0.4 | 0.6 | |||
| 105°C | 4.3 | 10.1 | |||||
| 3.3V | 25°C | 0.4 | 0.6 | ||||
| 105°C | 4.4 | 10.5 | |||||
| BACKUP | powered by VBAT with RTC running VDDIN+VDDANA+VDDIO consumption | 1.8V | 25°C | 0.14 | 0.25 | µA | |
| 105°C | 6.4 | 13.2 | |||||
| 3.3V | 25°C | 0.2 | 0.5 | ||||
| 105°C | 9.5 | 21.4 | |||||
| powered by VBAT with RTC running VBAT consumption | 1.8V | 25°C | 0.4 | 0.7 | |||
| 105°C | 4.3 | 10.2 | |||||
| 3.3V | 25°C | 0.5 | 0.7 | ||||
| 105°C | 4.5 | 10.6 | |||||
| OFF | 1.8V | 25°C | 0.16 | 0.29 | µA | ||
| 105°C | 6.6 | 13.7 | |||||
| 3.3V | 25°C | 0.2 | 0.5 | ||||
| 105°C | 9.9 | 22.2 | |||||
Note: 1. These values are based on
characterization.