34.10.8 Synchronization Busy
| Name: | SYNCBUSY |
| Offset: | 0x1C |
| Reset: | 0x00000000 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SYSOP | ENABLE | SWRST | |||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – SYSOP System Operation Synchronization Busy
Writing CTRLB.CMD, STATUS.BUSSTATE, ADDR, or DATA when the SERCOM is enabled requires synchronization. When written, the SYNCBUSY.SYSOP bit will be set until synchronization is complete.
| Value | Description |
|---|---|
| 0 | System operation synchronization is not busy. |
| 1 | System operation synchronization is busy. |
Bit 1 – ENABLE SERCOM Enable Synchronization Busy
Enabling and disabling the SERCOM (CTRLA.ENABLE) requires synchronization. When written, the SYNCBUSY.ENABLE bit will be set until synchronization is complete.
Writes to any register (except for CTRLA.SWRST) while enable synchronization is on-going will be discarded and an APB error will be generated.
| Value | Description |
|---|---|
| 0 | Enable synchronization is not busy. |
| 1 | Enable synchronization is busy. |
Bit 0 – SWRST Software Reset Synchronization Busy
Resetting the SERCOM (CTRLA.SWRST) requires synchronization. When written, the SYNCBUSY.SWRST bit will be set until synchronization is complete.
Writes to any register while synchronization is on-going will be discarded and an APB error will be generated.
| Value | Description |
|---|---|
| 0 | SWRST synchronization is not busy. |
| 1 | SWRST synchronization is busy. |