34.4 Signal Description
| Signal Name | Type | Description |
|---|---|---|
| PAD[0] | Digital I/O | SDA |
| PAD[1] | Digital I/O | SCL |
| PAD[2] | Digital I/O | SDA_OUT (4-wire) |
| PAD[3] | Digital I/O | SDC_OUT (4-wire) |
One signal can be mapped on several pins.
Not all the pins are I2C pins. Refer to SERCOM I²C Pins for additional information.
References: