3.3 SAM L21E
| Ordering Code | FLASH (bytes) | SRAM (bytes) | Temperature Range | Package | Carrier Type |
|---|---|---|---|---|---|
| ATSAML21E15B-AUT | 32K | 4K | -40°C to 85°C | TQFP32 | Tape & Reel |
| ATSAML21E15B-MUT | QFN32 | ||||
| ATSAML21E15B-ANT | -40°C to 105°C | TQFP32 | |||
| ATSAML21E15B-MNT | QFN32 | ||||
| ATSAML21E16B-AUT | 64K | 8K | -40°C to 85°C | TQFP32 | Tape & Reel |
| ATSAML21E16B-MUT | QFN32 | ||||
| ATSAML21E16B-ANT | -40°C to 105°C | TQFP32 | |||
| ATSAML21E16B-MNT | QFN32 | ||||
| ATSAML21E17B-AUT | 128K | 16K | -40°C to 85°C | TQFP32 | Tape & Reel |
| ATSAML21E17B-MUT | QFN32 | ||||
| ATSAML21E17B-ANT | -40°C to 105°C | TQFP32 | |||
| ATSAML21E17B-MNT | QFN32 | ||||
| ATSAML21E18B-AUT | 256K | 32K | -40°C to 85°C | TQFP32 | Tape & Reel |
| ATSAML21E18B-MUT | QFN32 | ||||
| ATSAML21E18B-ANT | -40°C to 105°C | TQFP32 | |||
| ATSAML21E18B-MNT | QFN32 |