3.2 SAM L21G
| Ordering Code | FLASH (bytes) | SRAM (bytes) | Package | Carrier Type | |
|---|---|---|---|---|---|
| ATSAML21G16B-AUT | 64K | 8K | -40°C to 85°C | TQFP48 | Tape & Reel |
| ATSAML21G16B-MUT | QFN48 | ||||
| ATSAML21G16B-ANT | -40°C to 105°C | TQFP48 | |||
| ATSAML21G16B-MNT | QFN48 | ||||
| ATSAML21G17B-AUT | 128K | 16K | -40°C to 85°C | TQFP48 | Tape & Reel |
| ATSAML21G17B-MUT | QFN48 | ||||
| ATSAML21G17B-ANT | -40°C to 105°C | TQFP48 | |||
| ATSAML21G17B-MNT | QFN48 | ||||
| ATSAML21G18B-AUT | 256K | 32K | -40°C to 85°C | TQFP48 | Tape & Reel |
| ATSAML21G18B-MUT | QFN48 | ||||
| ATSAML21G18B-ANT | -40°C to 105°C | TQFP48 | |||
| ATSAML21G18B-MNT | QFN48 |