51.6.4 Calculating the Correct Crystal Decoupling Capacitor
In order to calculate correct load capacitor for a given crystal, refer to Oscillator Characteristics for parasitic load capacitance values and equation to calculate CLEXT.
| Symbol | Value | Description |
|---|---|---|
| CXIN32 | 3.05pF | Equivalent internal pin capacitance |
| CXOUT32 | 3.29pF | Equivalent internal pin capacitance |