51.6.3 External Real Time Oscillator
The low frequency crystal oscillator is optimized for use with a 32.768kHz watch crystal. When selecting crystals, load capacitance and the crystal’s Equivalent Series Resistance (ESR) must be taken into consideration. Both values are specified by the crystal vendor.
SAM L21 oscillator is optimized for very low power consumption, hence close attention should be made when selecting crystals. See Table 51-6 for maximum ESR recommendations on 12.5pF crystals.
The typical parasitic load capacitance values are available in the Electrical Characteristics section. This capacitance and PCB capacitance can allow using a crystal inferior to 12.5pF load capacitance without external capacitors as shown in Figure 51-9.
| Crystal CL (pF) | Max ESR [kΩ] |
|---|---|
| 12.5 | 313 |
To improve accuracy and Safety Factor, the crystal data sheet can recommend adding external capacitors as shown in Figure 51-10.
To find suitable load capacitance for a 32.768kHz crystal, consult the crystal data sheet.
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| XIN32 | Load capacitor CLEXT(1)(2) | Timer oscillator input |
| XOUT32 | Load capacitor CLEXT(1)(2) | Timer oscillator output |
- Use the equation in Crystal Oscillator Characteristics to calculate CLEXT.
- The capacitors should be placed close to the device for each supply pin pair in the signal group.