41.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| OA0POS | OPAMP0 positive input | Analog input |
| OA0NEG | OPAMP0 negative input | Analog input |
| OA1POS | OPAMP1 positive input | Analog input |
| OA1NEG | OPAMP1 negative input | Analog input |
| OA2POS | OPAMP2 positive input | Analog input |
| OA2NEG | OPAMP2 negative input | Analog input |
| OA0OUT | OPAMP0 output | Analog output |
| OA1OUT | OPAMP1 output | Analog output |
| OA2OUT | OPAMP2 output | Analog output |
One signal can be mapped on several pins.
Important: When an analog peripheral is enabled, the analog output of the
peripheral will interfere with the alternative functions of the output pads. This is also
true even when the peripheral is used for internal purposes. Analog inputs do not interfere
with alternative pad functions.