44.6.4 Operating Conditions The DAC voltage reference must be below VDDANA. The maximum conversion rate of 1MSPS can be achieved only if VDDANA is above 2.4V. The frequency of GCLK_DAC must be equal or lower than 12MHz (corresponding to 1MSPS).