39.22.5 Host Control Pipe
| Name: | CTRL_PIPE |
| Offset: | 0x0C |
| Reset: | 0xXXXX |
| Property: | PAC Write-Protection, Write-Synchronized, Read-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PERMAX[3:0] | PEPNUM[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PDADDR[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | x | x | x | x | 0 | 0 | 0 | ||
Bits 15:12 – PERMAX[3:0] Pipe Error Max Number
These bits define the maximum number of error for this Pipe before freezing the pipe automatically.
Bits 11:8 – PEPNUM[3:0] Pipe EndPoint Number
These bits define the number of endpoint for this Pipe.
Bits 6:0 – PDADDR[6:0] Pipe Device Address
These bits define the Device Address for this pipe.