13.4.5 Interrupts
The interrupt request line is connected to the Interrupt Controller. Using the PAC interrupt requires the Interrupt Controller to be configured first. Refer to Nested Vector Interrupt Controller for more details.
| Instances | NVIC Line |
|---|---|
| PAC | PACERR |