The following tables list the IEC 61508 SIL 2-enabled devices which can
utilize the SIL 2 certified self-test library (STL).
Table 49-1. SAM L21J| Ordering Code | FLASH (bytes) | SRAM (bytes) | Temperature Grade | Package | Carrier Type |
|---|
| ATSAML21J18B-AUT-SLL | 256K | 32K | -40°C to 85°C | TQFP64 | Tape & Reel |
| ATSAML21J18B-MUT-SLL | 256K | 32K | -40°C to 85°C | QFN64 | Tape & Reel |
| ATSAML21J17B-MUT-SLL | 128K | 16K | -40°C to 85°C | QFN64 | Tape & Reel |
Table 49-2. SAM L21G| Ordering Code | FLASH (bytes) | SRAM (bytes) | Temperature Grade | Package | Carrier Type |
|---|
| ATSAML21G18B-AUT-SLL | 256K | 32K | -40°C to 85°C | TQFP48 | Tape & Reel |
| ATSAML21G18B-MUT-SLL | 256K | 32K | -40°C to 85°C | QFN48 | Tape & Reel |
| ATSAML21G17B-MNT-SLL | 128K | 16K | -40°C to 105°C | QFN48 | Tape & Reel |
Table 49-3. SAM L21E| Ordering Code | FLASH (bytes) | SRAM (bytes) | Temperature Grade | Package | Carrier Type |
|---|
| ATSAML21E18B-AUT-SLL | 256K | 32K | -40°C to 85°C | TQFP32 | Tape & Reel |
| ATSAML21E18B-MUT-SLL | 256K | 32K | -40°C to 85°C | QFN32 | Tape & Reel |
| ATSAML21E16B-MNT-SLL | 64K | 8K | -40°C to 105°C | QFN32 | Tape & Reel |