49.1 SIL 2-Enabled Functional Safety Devices
Microchip offers IEC 61508 SIL 2-enabled devices which can utilize the self-test library available on request from Microchip Sales Office. The download includes the library binary, library user’s manual, and user’s checklist for integration of the library. Refer to the “Embex SIL 2 Library User’s Manual” for additional information on using the IEC 61508 SIL 2-enabled Microchip devices.
Contact Microchip Sales Office for additional information on the IEC 61508 SIL 2-enabled devices, or to request a part number which is not shown in the following Ordering Information.