19.8.4 Wakeup Polarity
| Name: | WKPOL |
| Offset: | 0x08 |
| Reset: | 0x0000 |
| Property: | PAC Write-Protection |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WKPOL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – WKPOL[7:0] Wakeup Polarity
These bits define the polarity of each wakeup input pin.
| Value | Description |
|---|---|
| 0 | Input pin x is active low. |
| 1 | Input pin x is active high. |