15.6.1 Principle of Operation
The DSU provides basic services to allow on-chip debug using the ARM Debug Access
Port and the ARM processor debug resources:
- CPU reset extension
- Debugger probe detection
For more details on the ARM debug components, refer to the ARM Debug Interface v5 Architecture Specification.