50.2.3 64 pin QFN
Note: The exposed die attach pad is not
connected electrically inside the device.
| 200 | mg |
| Moisture Sensitivity Level | MSL3 |
| JEDEC Drawing Reference | MO-220 |
| JESD97 Classification | E3 |
| 200 | mg |
| Moisture Sensitivity Level | MSL3 |
| JEDEC Drawing Reference | MO-220 |
| JESD97 Classification | E3 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.