7.1 Soldering Recommendations
The BM20/23 module is assembled using a standard lead‐free reflow profile IPC/JEDEC J‐STD‐020. The BM20/23 module can be soldered to the main PCB using standard leaded and lead‐free solder reflow profiles.
To avoid the damage to the module, follow these recommendations:
- Refer to Microchip Technology Application Note AN233 Solder Reflow Recommendation (DS00233) for the soldering reflow recommendations
- Do not exceed peak temperature (TP) of +250℃
- Refer to the Solder Paste data sheet for specific reflow profile recommendations
- Use no‐clean flux solder paste
- Do not wash the module, as moisture can be trapped under the shield
- Use only one flow. If the PCB requires multiple flows, apply the module on the final flow