5.11.1 Monitor-Security-Access Management Statistics
The Access Management Statistics page provides statistics for access management.

The Access Management Statistics page has the following parameters:
- Interface: The interface type through which the remote host can access the switch
- Received Packets: Number of received packets from the interface when access management mode is enabled
- Allowed Packets: Number of allowed packets from the interface when access management mode is enabled
- Discarded Packets: Number of discarded packets from the interface when access management mode is enabled