5.10.3 Monitor DHCPv6 Relay Status and Statistics
The DHCPv6 Relay Status and Statistics page provides current, configured relay agents and their statistics.
- Interface: Interface identification. The id of the interface that receives client requests.
- Relay Interface: Interface identification. The id of the interface used for relaying.
- Relay Address: An Ipv6 address represented as human readable test as specified in RFC5952. The IPv6 address that requests shall be relayed to. The default value 'ff05::1:3' means 'any DHCPv6 server'.
- Tx to server: Integer number. Number of packets relayed to server.
- Rx from server: Integer number. Number of packets received from server.
- Server pkts dropped: Integer number. Number of packets from server that relay agent drops.
- Tx to client: Integer number. Number of packets sent to client.
- Rx from client: Integer number. Number of packets received from client.
- Client pkts dropped: Integer number. Number of packets from client that relay agent drops.
- Clear stats: Resets all statistics counters of relevant entry to zero.