6.1.9 HCI VND Mode Record Clear
| Command | OCF | Sub-op code | Command Parameters | Return Parameters |
|---|---|---|---|---|
| HCI_VND_Mode_Record_Clear | 0x0000 | 0x08 | none | Status |
The HCI_VND_Mode_Record_Clear command is used to reset the system running mode. The HCI_VND_Mode_Record_Clear command is followed by a command complete event and a system reboot, which executed after a 500 ms delay. After the system reboot, the system will be on RNBD451 Data mode by default. The HCI mode detection enables automatically.
Command parameters:
none
Return parameters:
Status: Size: 1 octet
| Value | Parameter Description |
|---|---|
| 0x00 | HCI_DFU_Complete command succeeded |
| 0x01 to 0xFF | HCI_DFU_Complete command failed. See [Vol 1] Part F, Controller Error Codes for a list of error codes and descriptions. |
Event(s) generated (unless masked away):
When the HCI_VND_DFU_Complete command completes, an HCI_Command_Complete event generates.