6.1.5 HCI VND DFU Packet Distribution
| Command | OCF | Sub-op code | Command Parameters | Return Parameters |
|---|---|---|---|---|
| HCI_VND_DFU_Packet_Distribution | 0x0000 | 0x04 | Image_Payload | Status |
Description:
MCU transmits FW image payload.
Command parameters:
Image_Payload: Size: XX octets
| Value | Parameter Description |
|---|---|
| N=0xXXXX… | payload of DFU image. |
Return parameters:
Status: Size: 1 octet
| Value | Parameter Description |
|---|---|
| 0x00 | HCI_DFU_Packet_Distribution command succeeded |
| 0x01 to 0xFF | HCI_DFU_Packet_Distribution command failed. See [Vol 1] Part F, Controller Error Codes for a list of error codes and descriptions. |
Event(s) generated (unless masked away):
When the HCI_VND_DFU_Packet_Distribution command completes, an HCI_Command_Complete event generates.