6.1.8 HCI VND Application Version Inquiry
| Command | OCF | Sub-op code | Command Parameters | Return Parameters |
|---|---|---|---|---|
| HCI_VND_Application_Version_Inquiry | 0x0000 | 0x07 | none | Application_ Version |
Application version inquiry command
Command parameters:
None.
Return parameters:
Application_Version: Size: 4 octets
| Value | Parameter Description |
|---|---|
| 0xXXXXXXXX | The application version is presented in little endian. |
Event(s) generated (unless masked away):
None