6.1.12 HCI Hardware Error Event
| Event | Event Code | Event Parameters |
|---|---|---|
| HCI_Hardware_Error | 0x10 | Hardware_Code |
Description:
The HCI_Hardware_Error event is used to notify the host that a hardware failure occurred in the controller.
Event parameters:
Hardware_Code Size: 1 octet
| Value | Parameter Description |
|---|---|
| 0x01 | DFU timeout |
| All other values | Reserved for future use |