5.2.12 Factory Reset (FR,<1,2>)
Format:
FR,<1,2>
This command resets the configurations into the default factory settings, and the parameter is
determined to clear private service and characteristics created using the
PS and PC commands. - Parameter is set to 1 – This command does not delete the private service and characteristics.
- Parameter is set to 2 – Resets all the configurations into factory default including clearing the private service table.
| Example: | FR,1
| |
| Response: | Reboot after Factory Reset
| // Reboot |
Err | // Syntax error or invalid parameter | |
Note: This command causes an immediate reboot after invoking it.