5.2.5 Exit Command Mode (---)
Format:
---
This command forces the RNBD451 module to exit from
Command mode and enter into Data mode. After successful execution of the command, the
RNBD451 module responds with the
END response.
Note: This command end with carriage return (’\r', \x0d).
| Example: | ---
| // Exit Command mode |
| Response: | END
| // End Command mode |