5.2.14 Reset the Device (RST)
Format:
RST
This command forces a complete device reboot (similar to a reboot or power cycle). It has
one mandatory parameter of 1. After rebooting the RNBD451 module, all setting changes made
previously take effect. Rebooting the RNBD451
module also works as a method to save the settings made previously for a certain
command.
|
Example: | RST |
// Reboot device |
|
Response: | Rebooting |
// Rebooting |
%REBOOT% | // Status string |