4.2.2 Packed Data Format

When 24-bit instruction words are transferred across the 16-bit SPI interface, they are packed to conserve space using the format shown in Figure 4-4. This format minimizes traffic over the SPI and provides the Programming Executive with data that is properly aligned for performing Table Write operations.

Figure 4-4. Packed Instruction Word Format
???