4.2.3 Programming Executive Error Handling
The Programming Executive will “NACK” all unsupported commands. Additionally, due to the memory constraints of the Programming Executive, no checking is performed on the data contained in the programmer command. It is the responsibility of the programmer to command the Programming Executive with valid command arguments, or the programming operation may fail. Additional information on error handling is provided in QE_Code Field.