4.2 Programming Executive Commands
The Programming Executive command set is shown in Table 4-1. This table contains the opcode, mnemonic, length, time-out and description for each command. Functional details on each command are provided in the command descriptions (see Command Descriptions).