4.3.1 Response Format

All Programming Executive responses have a general format, consisting of a two-word header and any required data for the command.

Table 4-12 provides a description of the response format.

Table 4-12. Response Format Description
FieldDescription

Opcode

Response opcode

Last_Cmd

Programmer command that -generated the response

QE_Code

Query code or error code

Length

Response length in 16-bit words (includes two header words)

D_1

First 16-bit data word (if applicable)

D_N

Last 16-bit data word (if applicable)