4.3.1.4 Response Length
The response length indicates the length of the Programming Executive’s response in 16-bit words. This field includes the two words of the response header.
With the exception of the response for the read commands, the length of each response is only two words.
The response to the READP commands uses the packed instruction word format
described in Packed Data Format. When
reading an odd number of Program Memory Words (N odd), the response to the
READP command is (3 * (N + 1)/2 + 2) words. When reading an even number of
Program Memory Words (N even), the response to the READP command is (3 * N/2
+ 2) words.