3.1 Absolute Maximum Ratings
Note: Exceeding the absolute maximum rating may damage the
device.
| Supply Voltage (VCC) | –0.5V to +3.0V |
| Input Voltage (VIN) | –0.5V to VCC |
| TTL Control Input Voltage (VIN) | 0V to VCC |
| Supply Voltage (VCC) | –0.5V to +3.0V |
| Input Voltage (VIN) | –0.5V to VCC |
| TTL Control Input Voltage (VIN) | 0V to VCC |
DS20007157A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.