3.3 Electrical Parameters and Values
| Parameter | Symbol | Min. | Typ. | Max. | Units | Conditions |
|---|---|---|---|---|---|---|
| Power Supply Current | ICC | — | 24 | 30 (see Note 2) | mA | Modulation current excluded |
| Minimum Modulation Voltage | VMOD_MIN | 0.6 | — | — | V | Minimum voltage required at driver output for proper operation. |
| Input Resistance for DIN+, DIN– | RIN(DATA) | 45 | 50 | 55 | Ω | — |
| Input Resistance for IM_SET | RIN(MOD_SET) | — | 25 | — | kΩ | — |
| Differential Input Voltage Swing | VID | 200 | — | 2400 | mVpp | — |
| /EN Input High | VIH_EN | 2 | — | — | V | — |
| /EN Input Low | VIL_EN | — | — | 0.8 | V | — |
| Voltage Range on IM_SET Pin | VIM_SET | — | — | 1.2 | V | IMOD range 10 mA – 90 mA |
Notes:
| ||||||
| Parameter | Symbol | Min. | Typ. | Max. | Units | Conditions |
|---|---|---|---|---|---|---|
| Data Rate | 0.155 | — | 1.25 | Gbps | NRZ data | |
| Modulation Current (15Ω Load) | IMOD | 10 | — | 90 | mA | AC-coupled |
| 10 | — | 70 (see Note 2) | DC-coupled | |||
| Modulation OFF Current | IMOD_OFF | — | — | 750 | µA | Current at MOD+ when the device is disabled |
| Total Jitter | — | — | 20 | pspp | @ 1.25 Gbps data rate | |
| Pulse-Width Distortion | — | — | 20 | ps | IMOD range 10 mA – 90 mA | |
| Output Rise/Fall Times (20% to 80%) | tr/tf | — | 100 | 140 | ps | 15Ω Load |
Notes:
| ||||||