2.6.2 VDD min for A0 device is 2.1V
Some A0 devices may not operate below 2.1V.
Work Around:
Ensure the VDD is 2.1V.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X |
A2 | |||||
---|---|---|---|---|---|
Some A0 devices may not operate below 2.1V.
Ensure the VDD is 2.1V.
A0 | A2 | |||||
---|---|---|---|---|---|---|
X |
A2 | |||||
---|---|---|---|---|---|
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.