2.1.2 POR Rearm Event
The POR event is not getting triggered even when the voltage is going below 1.45V.
Work Around
Discharge VDD to Zero.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |
The POR event is not getting triggered even when the voltage is going below 1.45V.
Discharge VDD to Zero.
A0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.